Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
Safety sensor BNS 260
Bill of material
Schmersal BNS 260-02Z-ST-R
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYPE
Type
BNS 260-02Z-ST-R
BEST
Order number
101184361
CNSEAN
EAN
4030661321585
KS
Short description
Safety sensor
COD
Coding level acc. to ISO 14119
low
B10D
B10D NC
25.000.000
SK
Contacts
2 NC
MK
Signalling contact
No signalling contact
AART
Type of connection
Connector plug M8
SART
Protection class
IP67
TUR
Door stop
Right hinged door
LED
Without LED
CNSMASSEXACT
Weight
20 g
ECLASS
eCl@ss
27272402
INFO
link to data sheet
Data Sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices