{schmersal/5/mss/rb/bns260/bns260.prj},{NB=Schmersal BNS 260-11Z-L},{HS=K.A. Schmersal GmbH & Co. KG},{TYPE=BNS 260-11Z-L},{BEST=101184387},{CNSEAN=4030661321875},{KS=Sicherheits-Sensor},{COD=gering},{B10D=25.000.000},{SK=1 Schließer / 1 Öffner},{MK=kein Meldekontakt},{AART=Anschlussleitung mit Stecker M8},{SART=IP67},{TUR=Links angeschlagene Tür},{LED=ohne LED},{VERS=13},{VX=1},{ANX=2},{CNSMASSEXACT=55},{ECLASS=27272402},{INFO=Datenblatt}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.