Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
Safety sensor BNS 260
Bill of material
Schmersal BNS 260-11/01Z-L
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYPE
Type
BNS 260-11/01Z-L
BEST
Order number
101184388
CNSEAN
EAN
4030661321882
KS
Short description
Safety sensor
COD
Coding level acc. to ISO 14119
low
B10D
B10D NC
25.000.000
SK
Contacts
1 NO / 1 NC
MK
Signalling contact
1 NC
AART
Type of connection
Connecting cable with connector M8
SART
Protection class
IP67
TUR
Door stop
Left hinged door
LED
Without LED
CNSMASSEXACT
Weight
60 g
ECLASS
eCl@ss
27272402
INFO
link to data sheet
Data Sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices