Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
ZQ 900
Bill of material
ZQ 900-04
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
ZQ 900-04
ORDERNO
Order number
101184416
CNSEAN
EAN code
4030661332772
KS
Short description
Pull-wire emergency stop switch
K
Contacts
4 NO
AART
Type of connection
3 x Cable entry M20
SART
Protection class
IP65 / IP67
CNSMASSEXACT
Weight
1300 g
ECLASS
eCl@ss
27371290
INFO
Info
Data sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices