{schmersal/5/css/rss36/zubehor/rss36_sk_asmtab.prj},{NB=ACC RSS 36-SK},{HS=K.A. Schmersal GmbH & Co. KG},{TYPE=ACC RSS 36-SK},{BESTNR=101215048},{KURZBESCH=Stopfen und Unterlegdichtungen},{CNSEAN=4030661414720},{ECLASS=27-37-13-02},{INFO=Datenblatt},{WP=RFID},{COD=gering},{PL=PL e / geeignet für Anwendungen in SIL 3},{RK=ohne},{SA=2 x p-schaltend},{DG=1 x p-schaltend},{AART=Anschlussleitung, 5 m},{SART=IP65 / IP67 / IP69},{BS=24},{CNSMASSEXACT=-},{RT=ohne Rastung},{LL=5 m},{BEST=1216988},{VERS=1},{VAR=1},{DG1=1 x p-schaltend},{INFOX=https://products.schmersal.com/view/101215048},{PPATH=assemblies/rss36_sk_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.