{schmersal/5/css/rss36/rss36/rss36.prj},{NB=RSS 36-I1-D-R-ST},{HIDE=1},{HS=K.A. Schmersal GmbH & Co. KG},{TYPE=RSS 36-I1-D-R-ST},{BESTNR=101216957},{KURZBESCH=Sicherheits-Sensor},{CNSEAN=4030661416397},{WP=RFID},{COD=hoch},{PL=PL e / geeignet für Anwendungen in SIL 3},{RK=ohne},{SA=2 x p-schaltend},{DG=1 x p-schaltend},{AART=Einbaustecker M12, 8-polig},{SART=IP65 / IP67 / IP69},{BS=24},{CNSMASSEXACT=80},{ECLASS=27-27-24-03},{RT=ohne Rastung},{LL=-},{BEST=1216956},{VERS=2},{VAR=1},{DG1=1 x p-schaltend},{INFOX=https://products.schmersal.com/view/101216957},{INFO=Datenblatt}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.