Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
AZM300
Bill of material
AZM300B-I2-ST-1P2P_-
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
BESTNR
Type description
AZM300B-I2-ST-1P2P
BEST
Order number
103001415
POS
Position Lever -T / -T8 or -N
CNSEAN
EAN
4030661426013
DESC
Short description
Interlock
AU
Type of monitoring
Guard locking monitored
OPP
Operating principle
RFID
ISO14119
Coding level according to ISO 14119
high
ZP
Locking principle
Power to unlock
PL
Performance Level (PL)
Interlocking function: PL e,Guard locking function: PL d
SIL
Safety Integrity Level (SIL)
Interlocking function: suitable for applications in SIL 3, Interlocking function: suitable for applications in SIL 2
FM
Zuhaltekraft Fmax
1500 N
FZ
Zuhaltekraft FZh
1150 N
RE
Latching force
25 N / 50 N N
SO
Safety outputs
2x p-switching
DO
Diagnostic output
1x p-switching
AART
Type of connection
Connector M12, 8-pole
SART
Protection class
IP66 / IP67 / IP69
OPVOLT
Operating voltage VDC
24
CNSMASSEXACT
Weight
550 g
ECLASS
eCl@ss
27272603
INFO
Link to Data Sheet
Data Sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices