Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Schmersal
Description
AZM300
Bill of material
AZM300Z-I2-ST-1P2P_-
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
BESTNR
Type description
AZM300Z-I2-ST-1P2P
BEST
Order number
103001439
POS
Position Lever -T / -T8 or -N
CNSEAN
EAN
4030661425986
DESC
Short description
Interlock
AU
Type of monitoring
Guard locking monitored
OPP
Operating principle
RFID
ISO14119
Coding level according to ISO 14119
high
ZP
Locking principle
Power to lock
PL
Performance Level (PL)
Interlocking function: PL e,Guard locking function: PL d
SIL
Safety Integrity Level (SIL)
Interlocking function: suitable for applications in SIL 3, Interlocking function: suitable for applications in SIL 2
FM
Zuhaltekraft Fmax
1500 N
FZ
Zuhaltekraft FZh
1150 N
RE
Latching force
25 N / 50 N N
SO
Safety outputs
2x p-switching
DO
Diagnostic output
1x p-switching
AART
Type of connection
Connector M12, 8-pole
SART
Protection class
IP66 / IP67 / IP69
OPVOLT
Operating voltage VDC
24
CNSMASSEXACT
Weight
550 g
ECLASS
eCl@ss
27272603
INFO
Link to Data Sheet
Data Sheet
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处