{schmersal/2/azm400/azm400/azm400.prj},{NB=AZM400Z-ST2-2P2P-E},{HS=K.A. Schmersal GmbH & Co. KG},{TYPE=AZM400Z-ST2-2P2P-E},{BESTNR=103003588},{KURZBESCH=Sicherheitszuhaltung},{CNSEAN=4030661472638},{OPP=RFID},{ISO14119=gering},{PL=Interlocking function: PL e},{SIL=Interlocking function: suitable for applications in SIL 3},{HFM=13000},{HFZ=10000},{SO=2x p-schaltend},{DO=2x p-schaltend},{CONNTYPE=2 Einbaustecker M12},{PROTCLASS=IP66, IP67},{OPVOLT=24},{CNSMASSEXACT=730},{ECLASS=27-27-26-03},{INFO=Data sheet},{VERS=0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.