Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
SLC440COM
Bill of material
103003895
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLC440COM-ER-0330-14
CNSORDERNO
Order number
103003895
CNSEAN
EAN-code
4030661435039
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
330 mm
AL
Resolution
14 mm
RS
Range of the protection field
300 - 7000 mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
500 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices