Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Schmersal
Description
SLC440COM
Bill of material
103003958
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLC440COM-ER-1770-30
CNSORDERNO
Order number
103003958
CNSEAN
EAN-code
4030661435374
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
1770 mm
AL
Resolution
30 mm
RS
Range of the protection field
300 - 10000 mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
2700 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处