Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Schmersal
Description
SLC440COM
Bill of material
103004016
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLC440COM-ER-1690-35
CNSORDERNO
Order number
103004016
CNSEAN
EAN-code
4030661435565
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
1690 mm
AL
Resolution
35 mm
RS
Range of the protection field
300 - 7000 mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
2600 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси