Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
RSS16
Bill of material
103004365
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
RSS16-D-R-CC
CNSORDERNO
Order number
103004365
CNSEAN
EAN-code
4030661456898
KS
Short-description
Safety sensor
WP
Operating principles
RFID
COD
Coding standard ISO 14119
Low
PL
PL/SIL
PL e / suitable for use in SIL 3
RK
Rastkraft
40 … 60 N
SA
Safety outputs
2 x p-type
DG
Diagnostic output
1 x p-type
AART
Connection
Cage clamps
SART
Protection
IP65/IP67
BS
Operating voltage
24 VDC
CNSMASSEXACT
Mass
150 g
ECLASS
eClass
27272401
INFO
link to data sheet
Data sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices