Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
Schmersal
Description
SLC445
Bill of material
103005396
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLC445-ER-0970-14-01
CNSORDERNO
Order number
103005396
CNSEAN
EAN-code
4030661436074
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
970 mm
AL
Resolution
14 mm
RS
Range of the protection field
300 - 10000 mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
1600 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais