Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
SLG445
Bill of material
103005426
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLG445-ER-0900-04-01
CNSORDERNO
Order number
103005426
CNSEAN
EAN-code
4030661436401
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
900 mm
S
Beams
4
RS
Range of the protection field
300 - 12000 mm mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
1500 g
ECLASS
eClass
27272703
INFO
Link to datasheet
www.schmersal.net
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices