Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
TESK
Bill of material
103005740
CNSORDERNO
Part number
103005740
TYP
Type designation
TESK-SA-11L1-3M
W
Tilt angle
°
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
KS
Short description
Hinge safety switch
CNSEAN
EAN-code
4030661435657
BO
B10d Normally closed contact (NC)
2.000.000
K
Contacts
1 NO / 1 NC
AART
Connection
Connecting cable, 3 m
SART
Protection
IP65
WP
Switching principle
mechanically
CNSMASSEXACT
Weight
490 g
ECLASS
eClass
27272601
INFO
Link to datasheet
Data sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices