Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
PS116
Bill of material
103006566
CNSORDERNO
Part number
103006566
TYP
Type designation
PS116-T11-LR200-R200
HUB
Actuation stroke
mm
Enter value for HUB
Actuation stroke
mm
cm
inch
ft
PRDB
Positioning roller plunger
°
PWH
Positioning angle roller lever
°
PDHV
Positioning roller lever head
°
PRSH
Positioning roller lever
°
AB
Deflection at operation
°
ORSH
Orientation roller lever
PSSH
Positioning rod lever
°
ESHL1
Adjustable lever length [increment 2 mm]
mm
ESHL2
Adjustment lever length
mm
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
KS
Short description
Position switch with roller plunger
CNSEAN
EAN-code
4030661442150
BO
B10d Normally closed contact (NC)
20.000.000
K
Contacts
1 NO / 1 NC
AART
Connection
Connection cable, 2 m
SART
Protection
IP66, IP67
WP
Switching principle
electromechanical
CNSMASSEXACT
Weight
150 g
ECLASS
eClass
27272601
INFO
Link to datasheet
Data sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices