Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
Schmersal
Description
AZM300
Bill of material
AZM300Z-I2-ST-1P2P-T_1
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
BESTNR
Type description
AZM300Z-I2-ST-1P2P-T
BEST
Order number
103006863
POS
Position Lever -T / -T8 or -N
CNSEAN
EAN
4030661451077
DESC
Short description
Solenoid interlock with emergency release
AU
Type of monitoring
Guard locking monitored
OPP
Operating principle
RFID
ISO14119
Coding level according to ISO 14119
high
ZP
Locking principle
Power to unlock
PL
Performance Level (PL)
Interlocking function: PL e,Guard locking function: PL d
SIL
Safety Integrity Level (SIL)
Interlocking function: suitable for applications in SIL 3
FM
Zuhaltekraft Fmax
1500 N
FZ
Zuhaltekraft FZh
1150 N
RE
Latching force
25 N / 50 N N
SO
Safety outputs
2x p-switching
DO
Diagnostic output
1x p-switching
AART
Type of connection
Connector M12
SART
Protection class
IP66 / IP67 / IP69
OPVOLT
Operating voltage VDC
24
CNSMASSEXACT
Weight
580 g
ECLASS
eCl@ss
27272603
INFO
Link to Data Sheet
Data Sheet
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
カタログメーカーの場所
近くの事業所を探すには国を選択してください