Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
Schmersal
Description
SLC440COM
Bill of material
103009298
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type
SLC440COM-ER-1850-30
CNSORDERNO
Order number
103009298
CNSEAN
EAN-code
4030661458755
KS
Short-description
Safety light curtain
STYP
Safety type in accordance with IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
SH
Protected field height
1850 mm
AL
Resolution
35 mm
RS
Range of the protection field
300 - 7000 mm
AART
Connection
Connector plug M12
SART
Protection
IP67
CNSMASSEXACT
Mass
2800 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
產品目錄供應商定位元
選擇一個國家查看當地辦事處