Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
Schmersal
Description
PDM/PFB - Schmersal Series
Bill of material
Schmersal 103012160
MAN
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYPE
Type
PDM-IOP-4CC-IOP
CNSORDERNO
Order Code
103012160
CNSEAN
EAN
4030661485256
SD
Short description
Passive distribution module for series wiring
DC
Device connection line fuse
1.5 A
PS
Power supply
max. 1.5 mm²
TOC
Type of connection
Cage clamps
PC
Protection class
IP00
W
Weight
120 g
E
eCl@ss
27371819
HTML
Website
Data sheet
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady