Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
PDM/PFB - Schmersal Series
Bill of material
Schmersal 103012161
MAN
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYPE
Type
PDM-SD-4CC-SD
CNSORDERNO
Order Code
103012161
CNSEAN
EAN
4030661485263
SD
Short description
Passive distribution module for series wiring
DC
Device connection line fuse
1.5 A
PS
Power supply
max. 1.5 mm²
TOC
Type of connection
Cage clamps
PC
Protection class
IP00
W
Weight
120 g
E
eCl@ss
27371819
HTML
Website
Data sheet
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices