{schmersal/2/mzm100/mzm100/mzm100.prj},{NB=Schmersal MZM 100 B ST2-1P2PW2REM-A-2930},{HS=K.A. Schmersal GmbH & Co. KG},{TYP=MZM 100 B ST2-1P2PW2REM-A-2930},{BESTNR=103013468},{KS=Safety switch with additional locking function},{CNSEAN=4030661490816},{ECLASS=27-27-26-03},{INFO=Data sheet},{TOM=Actuator monitored},{PLSIL=PL e / geeignet für Anwendungen in SIL 3},{WP=induktiv},{CLAI=gering},{FMAX=750},{RK=45-115},{SA=2 x p-type},{DA=1 x p-type},{AART=Connector plug M12},{SART=IP65 / IP67},{BS=24},{CNSMASSEXACT=650},{INFOX=http://www.schmersal.net/view?&id=103013468},{VP=Arbeitsstromprinzip},{COD=ja},{CAD=1199623},{VERS=12}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.