Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
SLB440
Bill of material
103013526
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type designation
SLB440-ER-2-LST
CNSORDERNO
Order number
103013526
CNSEAN
EAN-Code
4030661492384
KS
Short description
Safety light barrier
STYP
Safety type referred to IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
RS
Range of the protection field
300-15000 mm
AART
Type of connection
Cable with connector M12
SART
Protection class
IP67
CNSMASSEXACT
Weight
150 g
ECLASS
eClass
27272701
INFO
Info
www.schmersal.net
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices