Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Schmersal
Description
PDM/PFB - Schmersal Series
Bill of material
Schmersal 103013574
MAN
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYPE
Type
PFB-SD-4M12-SD
CNSORDERNO
Order Code
103013574
CNSEAN
EAN
4030661491684
SD
Short description
Passive fieldbox for series wiring
DC
Device connection line fuse
1.5 A
PS
Power supply
Power connector M12
TOC
Type of connection
Connector plug M12
PC
Protection class
IP67
W
Weight
370 g
E
eCl@ss
27371819
HTML
Website
Data sheet
Previews
3D
Wymiar
2D
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura