Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
SFB-EIP - Safety Fieldbox
Bill of material
SFB-EIP-8M12-IOP
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYPE
Type
SFB-EIP-8M12-IOP
BESTNR
Order number
103015480
KURZBESCH
Short description
Safety fieldbox SFB-EIP EtherNet/IP
CNSEAN
EAN
4030661628691
ECLASS
eCl@ss V12.0
27-24-26-04
DC
Device connection line fuse
10 A
PS
Power supply
Power connector M12
TOC
Device connections
Connector plug M12
PC
Protection class
IP65 / IP67
W
Weight
540 g
INFO
Info
Data sheet
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices