Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
Schmersal
Description
SLB440-H
Bill of material
103015500
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type designation
SLB440-ER-4-LST-H-EH
CNSORDERNO
Order number
103015500
CNSEAN
EAN-Code
4030661503639
KS
Short description
Safety light barrier
STYP
Safety type referred to IEC 61496-1
4
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL e / suitable for use in SIL 3
RS
Range of the protection field
300-18000 / 12000-75000 mm
AART
Type of connection
Cable with connector M12
SART
Protection class
IP67
CNSMASSEXACT
Weight
240 g
ECLASS
eClass
27272701
INFO
Info
www.schmersal.net
プレビュー
3D
情報
2D
カタログメーカーの場所
近くの事業所を探すには国を選択してください