Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schmersal
Description
SLG240COM
Bill of material
103016120
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type designation
SLG240COM-ER-0500-02
CNSORDERNO
Order number
103016120
CNSEAN
EAN-Code
4030661506531
KS
Short description
Safety light curtain
STYP
Safety type referred to IEC 61496-1
2
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL c / suitable for use in SIL 1
SH
Protected field height
500 mm
S
Beams
2
RS
Range of the protection field
300-12000 mm
AB
Suppression
ja
RSCH
Series connection
ja
AART
Type of connection
Connector plug M12
SART
Protection class
IP67
CNSMASSEXACT
Weight
800 g
ECLASS
eClass
27272703
INFO
Info
www.schmersal.net
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices