Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
Schmersal
Description
SLC240COM
Bill of material
103016180
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type designation
SLC240COM-ER-1610-34
CNSORDERNO
Order number
103016180
CNSEAN
EAN-Code
4030661507392
KS
Short description
Safety light curtain
STYP
Safety type referred to IEC 61496-1
2
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL c / suitable for use in SIL 1
SH
Protected field height
1930 mm
AL
Resolution
30
RS
Range of the protection field
300-12000 mm
AB
Suppression
ja
RSCH
Series connection
ja
AART
Type of connection
Connector plug M12
SART
Protection class
IP67
CNSMASSEXACT
Weight
2900 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin