Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
Schmersal
Description
SLC240COM
Bill of material
103016257
HS
Manufacturer
K.A. Schmersal GmbH & Co. KG
TYP
Type designation
SLC240COM-ER-1610-42
CNSORDERNO
Order number
103016257
CNSEAN
EAN-Code
4030661506845
KS
Short description
Safety light curtain
STYP
Safety type referred to IEC 61496-1
2
PL
Performance Level (PL) / Safety Integrity Level (SIL)
PL c / suitable for use in SIL 1
SH
Protected field height
890 mm
AL
Resolution
35
RS
Range of the protection field
300-7000 mm
AB
Suppression
ja
RSCH
Series connection
ja
AART
Type of connection
Connector plug M12
SART
Protection class
IP67
CNSMASSEXACT
Weight
1400 g
ECLASS
eClass
27272704
INFO
Info
www.schmersal.net
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
产品供应商所在地
选择一个国家/地区查看当地办事处